Skip to main content
Bipolar Power Transistors

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-5
Pkg. Code:pkg_7553
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (2SD1691-AZ)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMP-5
IC @100 °C (A)5
IC @25 °C (A)5
Lead CompliantNo
Lead Count (#)3
Length (mm)9
MOQ200
NPN/PNPNPN
Pb (Lead) FreeYes
Pc (W)20
Pch (W)20
Tape & ReelNo
VCE (sat) (V)0.3
VCEO (V)60
Vcbo (V)60
Vebo (V)7
Width (mm)12
hFE100-400

Description

Support is limited to customers who have already adopted these products.

A wide variety of products are rolled out, for example, for uses at high temperature (up to 175°C applicable), high power, and low Vce (sat), and others.