| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| RoHS (2SC5998YC-TL-E) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Application | UHF |
| IC @100 °C (A) | 0.5 |
| Lead Compliant | Yes |
| MOQ | 3000 |
| NPN/PNP | NPN |
| Pb (Lead) Free | Yes |
| Tape & Reel | No |
| VCEO (V) | 5 |
| fT (Typical) (GHz) | 10.5 |
| hFE | 110-190 |
Support is limited to customers who have already adopted these products.