| CAD Model: | View CAD Model |
| Pkg. Type: | CMPAK |
| Pkg. Code: | pkg_6732 |
| Lead Count (#): | 4 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| RoHS (2SC5820WU-TL-H) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | CMPAK |
| Carrier Type | Embossed Tape |
| Application | UHF |
| IC @100 °C (A) | 0.035 |
| Lead Compliant | Yes |
| Lead Count (#) | 4 |
| MOQ | 3000 |
| NPN/PNP | NPN |
| Pb (Lead) Free | Yes |
| Pc (W) | 0.05 |
| Tape & Reel | No |
| Thickness (mm) | 1.1 |
| VCEO (V) | 4 |
| fT (Typical) (GHz) | 20 |
| hFE | 70-150 |
Support is limited to customers who have already adopted these products.