Skip to main content
Renesas Electronics Corporation
Small Signal Bip-TRSs for High Frequency Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:MPAK
Pkg. Code:pkg_6114
Lead Count (#):3
Pkg. Dimensions (mm):2 x 3 x 1.4
Pitch (mm):

Environmental & Export Classifications

RoHS (2SC5772FR-TL-E)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMPAK
ApplicationUHF
IC @100 °C (A)0.075
Lead CompliantYes
Lead Count (#)3
Length (mm)2
MOQ3000
NPN/PNPNPN
Pb (Lead) FreeYes
Pc (W)0.7
Pkg. Dimensions (mm)2 x 3 x 1.4
Tape & ReelNo
Thickness (mm)1.4
VCEO (V)9
Width (mm)3
fT (Typical) (GHz)9
hFE80-160

Description

Support is limited to customers who have already adopted these products.