Skip to main content
Small Signal Bip-TRSs for High Frequency Amplifier

Package Information

CAD Model: View CAD Model
Pkg. Type: MPAK
Pkg. Code: pkg_6698
Lead Count (#): 4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (2SC4926YD-TR-E) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type MPAK
Carrier Type Embossed Tape
Application UHF
IC @100 °C (A) 0.05
Lead Compliant Yes
Lead Count (#) 4
MOQ 3000
NPN/PNP NPN
Pb (Lead) Free Yes
Pc (W) 0.15
Tape & Reel No
VCEO (V) 8
fT (Typical) (GHz) 11
hFE 50-250

Description

Support is limited to customers who have already adopted these products.