| CAD Model: | View CAD Model |
| Pkg. Type: | MPAK |
| Pkg. Code: | pkg_6698 |
| Lead Count (#): | 4 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| RoHS (2SC4926YD-TL-E) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | MPAK |
| Carrier Type | Embossed Tape |
| Application | UHF |
| IC @100 °C (A) | 0.05 |
| Lead Compliant | Yes |
| Lead Count (#) | 4 |
| MOQ | 3000 |
| Moisture Sensitivity Level (MSL) | 1 |
| NPN/PNP | NPN |
| Pb (Lead) Free | Yes |
| Pc (W) | 0.15 |
| Tape & Reel | No |
| VCEO (V) | 8 |
| fT (Typical) (GHz) | 11 |
| hFE | 50-250 |
Support is limited to customers who have already adopted these products.