Skip to main content
Renesas Electronics Corporation
Small Signal Bip-TRSs for High Frequency Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:CMPAK
Pkg. Code:pkg_6731
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (2SC4901YK-TL-E)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCMPAK
ApplicationUHF
IC @100 °C (A)0.05
Lead CompliantYes
Lead Count (#)3
MOQ3000
NPN/PNPNPN
Pb (Lead) FreeYes
Pc (W)0.1
Tape & ReelNo
Thickness (mm)1.1
VCEO (V)9
fT (Typical) (GHz)9
hFE50-250

Description

Support is limited to customers who have already adopted these products.