| CAD Model: | View CAD Model |
| Pkg. Type: | CMPAK |
| Pkg. Code: | pkg_6731 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| RoHS (2SC4784YA-TL-E) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | CMPAK |
| Application | UHF |
| IC @100 °C (A) | 0.02 |
| Lead Compliant | Yes |
| Lead Count (#) | 3 |
| MOQ | 3000 |
| NPN/PNP | NPN |
| Pb (Lead) Free | Yes |
| Pc (W) | 0.1 |
| Tape & Reel | No |
| Thickness (mm) | 1.1 |
| VCEO (V) | 8 |
| fT (Typical) (GHz) | 10 |
| hFE | 50-250 |
Support is limited to customers who have already adopted these products.