Features
- High hFE and low VCE(sat): hFE ≥ 100 (VCE = 2 V, IC = 3 A) VCE(sat) ≤ 0.3 V (IC = 8 A, IB = 0.4 A)
- Mold package that does not require an insulating board or insulation bushing
Description
Support is limited to customers who have already adopted these products.
The 2SC4552 is a power transistor developed for high-speed switching and features low VCE(sat) and high hFE. This transistor is ideal for use in drivers such as DC/DC converters and actuators. In addition, a small resin-molded insulation type package contributes to high-density mounting and reduction of mounting cost.
Applied Filters: