| CAD Model: | View CAD Model |
| Pkg. Type: | MM |
| Pkg. Code: | pkg_7507 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | 3 x 3 x 1.4 |
| Pitch (mm): |
| RoHS (2SC1623(0)-T1B-AT) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | MM |
| Cob (Typical) (pF) | 3 |
| IC @100 °C (A) | 0.1 |
| IC @25 °C (A) | 0.1 |
| Lead Compliant | Yes |
| Lead Count (#) | 3 |
| Length (mm) | 3 |
| MOQ | 3000 |
| Moisture Sensitivity Level (MSL) | 1 |
| NPN/PNP | NPN |
| Pb (Lead) Free | Yes |
| Pc (W) | 0.2 |
| Pkg. Dimensions (mm) | 3 x 3 x 1.4 |
| Tape & Reel | No |
| Thickness (mm) | 1.4 |
| VCE (sat) (V) | 0.3 |
| VCEO (V) | 50 |
| Width (mm) | 3 |
| fT (Typical) (GHz) | 0.25 |
| hFE | 90-600 |
Support is limited to customers who have already adopted these products.