Skip to main content
Bipolar Power Transistors

Package Information

CAD Model: View CAD Model
Pkg. Type: MP-3Z
Pkg. Code: pkg_7543
Lead Count (#): 3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (2SB768-AZ) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type MP-3Z
IC @100 °C (A) 2
IC @25 °C (A) -2
Lead Compliant No
Lead Count (#) 3
MOQ 1
NPN/PNP PNP
Pb (Lead) Free Yes
Pc (W) 20
Tape & Reel No
Thickness (mm) 3
VCE (sat) (V) -1
VCEO (V) -150
Vcbo (V) -200
Vebo (V) -5
fT (Typical) (GHz) 0.01
hFE 40-200

Description

Support is limited to customers who have already adopted these products.

The 2SB768 is designed for Color TV Vertical Deflection Output, especially in Hybrid Integrated Circuits.