Skip to main content
Small Signal Bipolar Transistors

Package Information

CAD Model: View CAD Model
Pkg. Type: MM
Pkg. Code: pkg_7507
Lead Count (#): 3
Pkg. Dimensions (mm): 2.9 x 1.5 x 1.4
Pitch (mm):

Environmental & Export Classifications

RoHS (2SB624-T2B-A) EnglishJapanese
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type MM
Cob (Typical) (pF) 17
IC @100 °C (A) -0.7
IC @25 °C (A) -0.7
Lead Compliant Yes
Lead Count (#) 3
Length (mm) 3
MOQ 3000
Moisture Sensitivity Level (MSL) 1
NPN/PNP PNP
Pb (Lead) Free Yes
Pc (W) 0.2
Pkg. Dimensions (mm) 3 x 3 x 1.4
Tape & Reel No
Thickness (mm) 1.4
VCE (sat) (V) -0.6
VCEO (V) -25
Width (mm) 3
fT (Typical) (GHz) 0.16
hFE 110-400

Description

Support is limited to customers who have already adopted these products.