| CAD Model: | View CAD Model |
| Pkg. Type: | TO-92(1) |
| Pkg. Code: | pkg_6881 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | 4.8 x 3.8 x 7.3 |
| Pitch (mm): |
| RoHS (2SA673CTZ-E) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| IC @100 °C (A) | -0.5 |
| IC @25 °C (A) | -0.5 |
| Lead Count (#) | 3 |
| Length (mm) | 3.8 |
| MOQ | 2500 |
| Moisture Sensitivity Level (MSL) | 1 |
| NPN/PNP | PNP |
| Pb (Lead) Free | Yes |
| Pc (W) | 0.4 |
| Pkg. Dimensions (mm) | 4.8 x 3.8 x 7.3 |
| Thickness (mm) | 7.3 |
| VCE (sat) (V) | -0.6 |
| VCEO (V) | -50 |
| Width (mm) | 4.8 |
| fT (Typical) (GHz) | 0.12 |
| hFE | 320 |
| hFE (Range) | 60 - 320 |
Support is limited to customers who have already adopted these products.