| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| RoHS (2SA673ACTZ-E) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| IC @100 °C (A) | -0.5 |
| IC @25 °C (A) | -0.5 |
| Lead Compliant | Yes |
| MOQ | 2500 |
| Moisture Sensitivity Level (MSL) | 1 |
| NPN/PNP | PNP |
| Pb (Lead) Free | Yes |
| Pc (W) | 0.4 |
| Tape & Reel | No |
| VCE (sat) (V) | -0.6 |
| VCEO (V) | -35 |
| hFE | 60-320 |
Support is limited to customers who have already adopted these products.