Features
- High hFE and low VCE(sat): hFE ≥ 100 MIN. @VCE = −2.0 V, IC = −1.5 A VCE(sat) ≥ −0.3 V MAX. @IC = −4.0 V, IB = −0.2 A
- Full-mold package that does not require an insulating board or bushing
Description
Support is limited to customers who have already adopted these products.
The 2SA1742 is a power transistor developed for high-speed switching and features a high hFE at low VCE(sat). This transistor is ideal for use as a driver in DC/DC converters and actuators. In addition, a small resin-molded insulation type package contributes to high-density mounting and reduction of mounting cost.
Applied Filters: