Skip to main content
Bipolar Power Transistors

Package Information

CAD Model: View CAD Model
Pkg. Type: MP-25Z
Pkg. Code: pkg_7560
Lead Count (#): 3
Pkg. Dimensions (mm): 10 x 8.5 x 4.8
Pitch (mm):

Environmental & Export Classifications

RoHS (2SA1069A(0)-ZJ-E2-AZ) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type MP-25Z
IC @100 °C (A) 5
IC @25 °C (A) -5
Lead Compliant No
Lead Count (#) 3
Length (mm) 10
MOQ 800
NPN/PNP PNP
Pb (Lead) Free Yes
Pc (W) 30
Pch (W) 30
Pkg. Dimensions (mm) 10 x 8 x 4.8
Tape & Reel No
Thickness (mm) 4.8
VCE (sat) (V) -0.6
VCEO (V) -80
Vcbo (V) -80
Vebo (V) -12
Width (mm) 8
hFE 40-200

Description

Support is limited to customers who have already adopted these products.

The 2SA1069/1069A are the mold power transistors developed for high-speed switching, and is ideal for use as a driver in devices such as switching regulators, DC/DC converters, and high-frequency power amplifiers.