Skip to main content
MULTI-LEVEL PIPELINE REG

Package Information

Pkg. Type: SSOP
Pkg. Code: PY24
Lead Count (#): 24
Pkg. Dimensions (mm): 8.2 x 5.3 x 1.73
Pitch (mm): 0.65

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type SSOP
Lead Count (#) 24
Pb (Lead) Free No
Carrier Type Reel
Length (mm) 8.2
MOQ 1500
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 43.5
Pb Free Category e0
Pitch (mm) 0.65
Pkg. Dimensions (mm) 8.2 x 5.3 x 1.73
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 1500
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range (°C) -40 to 85°C
Thickness (mm) 1.73
Width (mm) 5.3

Description

This product is obsolete.