Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

3.3V Zero Delay Clock Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC
Pkg. Code:DCG16
Lead Count (#):16
Pkg. Dimensions (mm):9.9 x 3.9 x 1.5
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)16
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Qty. per Carrier (#)48
Package Area (mm²)38.6
Pitch (mm)1.27
Pkg. Dimensions (mm)9.9 x 3.9 x 1.5
Qty. per Reel (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Assembly LocationTAIWAN
Wafer Fab LocationTAIWAN, USA
C-C Jitter Max P-P (ps)200
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)10 - 133
Input TypeLVCMOS
Inputs (#)1
Length (mm)9.9
MOQ480
Output Banks (#)3
Output Freq Range (MHz)10 - 133
Output Skew (ps)250
Output TypeLVCMOS
Output Voltage (V)3.3
Outputs (#)9
Pkg. TypeSOIC
Price (USD)$1.6324
Product CategoryZero Delay Buffers
Prog. ClockNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Thickness (mm)1.5
Width (mm)3.9

Description

The 2309A is a high-speed phase-lock loop (PLL) clock buffer, designed to address high-speed clock distribution applications. The zero delay is achieved by aligning the phase between the incoming clock and the output clock, operable within the range of 10 to 133MHz. The 2309A is a 16-pin version of the 2305A. The 2309A accepts one reference input, and drives two banks of four low skew clocks. The -1H version of this device operates up to 133MHz frequency and has higher drive than the -1 device. All parts have on-chip PLLs which lock to an input clock on the REF pin. The PLL feedback is on-chip and is obtained from the CLKOUT pad. In the absence of an input clock, the 2309A enters power down. In this mode, the device will draw less than 12uA for Commercial Temperature range and less than 25uA for Industrial temperature range, and the outputs are tri-stated. The 2309A is characterized for both Industrial and Commercial operation.