Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

3.3V Zero Delay Clock Multiplier

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PG16
Lead Count (#):16
Pkg. Dimensions (mm):5.0 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)16
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Input Freq (MHz)10 - 133.3
C-C Jitter Max P-P (ps)100
Qty. per Carrier (#)96
Output Freq Range (MHz)10 - 133.3
Output Skew (ps)200
Output TypeLVCMOS
Package Area (mm²)22
Pitch (mm)0.65
Pkg. Dimensions (mm)5.0 x 4.4 x 1.0
Qty. per Reel (#)0
Pb (Lead) FreeNo
Pb Free Categorye0
Temp. Range (°C)-40 to 85°C
Advanced FeaturesFeedback Input
Core Voltage (V)3.3
Feedback InputYes
Input TypeLVCMOS
Inputs (#)1
Length (mm)5
MOQ192
Output Banks (#)2
Output Voltage (V)3.3
Outputs (#)8
Pkg. TypeTSSOP
Product CategoryZero Delay Buffers
Prog. ClockNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Thickness (mm)1
Width (mm)4.4

Description

The 2308B is a high-speed phase-lock loop (PLL) clock multiplier. It is designed to address high-speed clock distribution and multiplication applications. The zero delay is achieved by aligning the phase between the incoming clock and the output clock, operable within the range of 10 to 133MHz. The 2308B has two banks of four outputs each that are controlled via two select addresses. By proper selection of input addresses, both banks can be put in tri-state mode. In test mode, the PLL is turned off, and the input clock directly drives the outputs for system testing purposes. In the absence of an input clock, the 2308B enters power down, and the outputs are tri-stated. In this mode, the device will draw less than 25uA. The 2308B is available in six unique configurations for both prescaling and multiplication of the Input REF Clock. (See available options table.) The PLL is closed externally to provide more flexibility by allowing the user to control the delay between the input clock and the outputs. The 2308B is characterized for both Industrial and Commercial operation.