Skip to main content
3.3V Zero Delay Clock Buffer

Package Information

CAD Model: View CAD Model
Pkg. Type: SOIC
Pkg. Code: DCG8
Lead Count (#): 8
Pkg. Dimensions (mm): 4.9 x 3.9 x 1.5
Pitch (mm): 1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 8
Carrier Type Reel
Moisture Sensitivity Level (MSL) 1
Qty. per Reel (#) 3000
Qty. per Carrier (#) 0
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range (°C) -40 to 85°C
Country of Assembly TAIWAN
Country of Wafer Fabrication TAIWAN, UNITED STATES
C-C Jitter Max P-P (ps) 170
Core Voltage (V) 3.3
Feedback Input No
Input Freq (MHz) 10 - 133
Input Type LVCMOS
Inputs (#) 1
Length (mm) 4.9
MOQ 3000
Output Banks (#) 1
Output Freq Range (MHz) 10 - 133
Output Skew (ps) 250
Output Type LVCMOS
Output Voltage (V) 3.3
Outputs (#) 5
Package Area (mm²) 19.1
Pitch (mm) 1.27
Pkg. Dimensions (mm) 4.9 x 3.9 x 1.5
Pkg. Type SOIC
Prog. Clock No
Published No
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Thickness (mm) 1.5
Width (mm) 3.9

Description

The 2305A is a high-speed phase-locked loop (PLL) clock buffer, designed to address high-speed clock distribution applications. The zero delay is achieved by aligning the phase between the incoming clock and the output clock, operable within the range of 10MHz to 133MHz. The 2305A is an 8-pin version of the 2309A. This device accepts one reference input and drives out five low-skew clocks. The -1H version of this device operates up to 133MHz frequency and has a higher drive than the -1 device. All parts have on-chip PLLs which lock to an input clock on the REF pin. The PLL feedback is on-chip and is obtained from the CLKOUT pad. In the absence of an input clock, the 2305A enters power down. In this mode, the device will draw less than 12µA for the commercial temperature range and less than 25µA for the industrial temperature range, the outputs are tri-stated, and the PLL is not running, resulting in a significant reduction of power. The 2305A is characterized for both industrial and commercial operation.