Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Low EMI Clock Generator

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC
Pkg. Code:DCG8
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 1.5
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

Product Attributes

Pkg. TypeSOIC
Lead Count (#)8
Pb (Lead) FreeYes
Carrier TypeTube
Advanced FeaturesSpread Spectrum
C-C Jitter Max P-P (ps)300
C-C Jitter Typ P-P (ps)250
Core Voltage (V)3.3V, 5V
Feedback InputNo
Input Freq (MHz)28 - 40
Input TypeCrystal, LVCMOS
Inputs (#)1
Length (mm)4.9
MOQ485
Moisture Sensitivity Level (MSL)1
Output Banks (#)1
Output Freq Range (MHz)28 - 75
Output TypeLVCMOS
Output Voltage (V)3.3V, 5V
Outputs (#)1
Package Area (mm²)19.1
Pb Free Categorye3 Sn
Pitch (mm)1.27
Pkg. Dimensions (mm)4.9 x 3.9 x 1.5
Prog. ClockNo
Qty. per Carrier (#)97
Qty. per Reel (#)0
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.5
Width (mm)3.9

Description

The 181-51 generates a low EMI output clock from a clock or crystal input. The device uses IDT's proprietary mix of analog and digital Phase-Locked Loop (PLL) technology to spread the frequency spectrum of the output, thereby reducing the frequency amplitude peaks by several dB. The 181-51 offers center spread selection of +/-0.625% and +/-1.875%. Refer to the MK1714-01/02 for the widest selection of input frequencies and multipliers. IDT offers a complete line of EMI reducing clock generators. Consult us when you need to remove crystals and oscillators from your board.