Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Low EMI Clock Generator

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC
Pkg. Code:DCG8
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 1.5
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

Product Attributes

Pkg. TypeSOIC
Lead Count (#)8
Pb (Lead) FreeYes
Carrier TypeReel
Accepts Spread Spec InputNo
Advanced FeaturesSpread Spectrum
C-C Jitter Max P-P (ps)300
C-C Jitter Typ P-P (ps)250
Core Voltage (V)3.3V, 5V
Die FormNo
Input Freq (MHz)28 - 48
Length (mm)4.9
MOQ2500
Moisture Sensitivity Level (MSL)1
Output Freq Range (MHz)28 - 48
Output TypeLVCMOS
Output Voltage (V)3.3V, 5V
Outputs (#)1
Package Area (mm²)19.1
Pb Free Categorye3 Sn
Pitch (mm)1.27
Pkg. Dimensions (mm)4.9 x 3.9 x 1.5
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)13
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
S-RIO Specification3.3, 5
Spread SpectrumYes
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)1.5
Width (mm)3.9
Xtal Freq (KHz)28 - 48
Xtal Inputs (#)1