Skip to main content
User Programmable Laser Engine Pixel Clock Generator

Package Information

CAD Model: View CAD Model
Pkg. Type: SOIC
Pkg. Code: DC16
Lead Count (#): 16
Pkg. Dimensions (mm): 9.9 x 3.9 x 1.5
Pitch (mm): 1.27

Environmental & Export Classifications

Pb (Lead) Free No
ECCN (US) EAR99
HTS (US) 8542.39.0090
Moisture Sensitivity Level (MSL) 1

Product Attributes

Pkg. Type SOIC
Lead Count (#) 16
Pb (Lead) Free No
Carrier Type Tube
Advanced Features Programmable Clock
Core Voltage (V) 5
Feedback Input No
Input Freq (MHz) 5 - 20
Input Type Crystal
Inputs (#) 1
Length (mm) 9.9
MOQ 48
Moisture Sensitivity Level (MSL) 1
Output Banks (#) 1
Output Freq Range (MHz) 130
Output Type LVCMOS
Output Voltage (V) 5
Outputs (#) 1
Package Area (mm²) 38.6
Pb Free Category e0
Pitch (mm) 1.27
Pkg. Dimensions (mm) 9.9 x 3.9 x 1.5
Prog. Clock Yes
Prog. Interface Serial
Published No
Qty. per Carrier (#) 48
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 1.5
Width (mm) 3.9

Description

The 1574B is a very high performance monolithic phaselocked loop (PLL) frequency synthesizer designed for laser engine applications. Utilizing ICS's advanced CMOS mixedmode technology, the 1574B provides a low cost solution for high-end pixel clock generation for a variety of laser engine product applications. The pixel clock output (PCLK) frequency is derived from the main clock by a programmable resettable divider. Operating frequencies are fully programmable with direct control provided for reference divider, feedback divider and post-scaler.