Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Video Clock Synthesizer

Package Information

Pkg. Type:TSSOP
Pkg. Code:PGG16
Lead Count (#):16
Pkg. Dimensions (mm):5.0 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)16
Pb (Lead) FreeYes
Carrier TypeTube
Advanced FeaturesProgrammable Clock, Feedback Input
Core Voltage (V)3.3
Feedback InputYes
Input Freq (MHz)3.0E-5 - 0.00012, 0.008 - 10
Input TypeLVCMOS
Inputs (#)2
Length (mm)5
MOQ192
Moisture Sensitivity Level (MSL)1
Output Banks (#)3
Output Freq Range (MHz)2.5 - 110
Output Skew (ps)1000
Output TypeLVCMOS
Output Voltage (V)3.3
Outputs (#)3
Package Area (mm²)22
Pb Free Categorye3 Sn
Period Jitter Typ P-P (ps)200
Pitch (mm)0.65
Pkg. Dimensions (mm)5.0 x 4.4 x 1.0
Prog. ClockYes
Prog. InterfaceI2C
Qty. per Carrier (#)96
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1
Width (mm)4.4

Description

The IDT1527 is a low-cost, high-performance frequency generator. It is suited to general purpose phase controlled clock synthesis as well as line locked and genlocked high-resolution video applications. Using IDT's advanced low-voltage CMOS mixed-mode technology, the IDT1527 is an effective clock synthesizer that supports video projectors and displays at resolutions from VGA to beyond XGA. The IDT1527 offers single-ended clock outputs to 60 or 110 MHz. The HSYNC_out, and VSYNC_out pins provide the regenerated versions of the HSYNC and VSYNC inputs synchronous to the CLK output. The advanced PLL uses either its internal programmable feedback divider or an external divider. The device is programmed by a standard I2C-bus™ serial interface and is available in a TSSOP16 package.