Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| Pkg. Type: | SOIC |
| Pkg. Code: | PSG24 |
| Lead Count (#): | 24 |
| Pkg. Dimensions (mm): | 15.4 x 7.6 x 2.34 |
| Pitch (mm): | 1.27 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pkg. Type | SOIC |
| Lead Count (#) | 24 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tube |
| Advanced Features | Programmable Clock, Feedback Input |
| Core Voltage (V) | 5 |
| Feedback Input | Yes |
| Input Freq (MHz) | 20 |
| Input Type | Crystal, LVCMOS |
| Inputs (#) | 1 |
| Length (mm) | 15.4 |
| MOQ | 62 |
| Moisture Sensitivity Level (MSL) | 1 |
| Output Banks (#) | 5 |
| Output Freq Range (MHz) | 230 |
| Output Skew (ps) | 500 |
| Output Type | LVCMOS |
| Output Voltage (V) | 5 |
| Outputs (#) | 5 |
| Package Area (mm²) | 117 |
| Pb Free Category | e3 Sn |
| Phase Jitter Max RMS (ps) | 1000 |
| Pitch (mm) | 1.27 |
| Pkg. Dimensions (mm) | 15.4 x 7.6 x 2.34 |
| Prog. Clock | Yes |
| Prog. Interface | Serial |
| Qty. per Carrier (#) | 31 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 2.34 |
| Width (mm) | 7.6 |
The 1522 is a very high performance monolithic phaselocked loop (PLL) frequency synthesizer. Utilizing ICS's advanced CMOS mixed-mode technology, the 1522 provides a low-cost solution for high-end video clock generation where synchronization to an external video source is required. The 1522 has differential video clock outputs (CLK+ and CLK-) that are compatible with industry standard video DAC. Operating frequencies are fully programmable with direct control provided for reference divider, feedback divider and postscaler.