Skip to main content
Renesas Electronics Corporation
Real-Time Clock With Battery Backed Non-Volatile RAM

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC
Pkg. Code:PI16
Lead Count (#):16
Pkg. Dimensions (mm):10.4 x 7.6 x 2.34
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)16
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)46
Package Area (mm²)79
Pkg. Dimensions (mm)10.4 x 7.6 x 2.34
Core Voltage (V)1.8V, 2.5V, 3.3V, 5V, 5.5V
Freq. Accuracy Init. (± PPM)30
Input TypeNone (Internal)
Inputs (#)0
Output Voltage (V)1.8V, 2.5V, 3.3V, 5V, 5.5V
Pitch (mm)1.27
Pb (Lead) FreeNo
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Advanced Features56-Byte NV RAM
Length (mm)10.4
MOQ322
Output Banks (#)1
Output Freq Range (KHz)0.001 - 0.001, 4.096 - 4.096, 8.192 - 8.192, 32.768 - 32.768
Output Freq Range (MHz)1.0E-6 - 1.0E-6, 0.004096 - 0.004096, 0.008192 - 0.008192, 0.032768 - 0.032768
Output TypeLVCMOS
Outputs (#)1
Pkg. TypeSOIC
Power Consumption Typ (mW)10
Price (USD)$1.72947
Product CategoryReal-Time Clocks, Real-Time Clocks
Prog. ClockYes
Prog. InterfaceI2C
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Thickness (mm)2.34
Width (mm)7.6
Xtal Freq (KHz)32.768 - 32.768

Description

The 1338 is a serial real-time clock (RTC) device that consumes ultra-low power and provides a full binary-coded decimal (BCD) clock/calendar with 56 bytes of battery backed Non-Volatile Static RAM. The clock/calendar provides seconds, minutes, hours, day, date, month, and year information. The clock operates in either the 24-hour or 12-hour format with AM/PM indicator. The end of the month date is automatically adjusted for months with fewer than 31 days, including corrections for leap year. Access to the clock/calendar registers is provided by an I2C interface capable of operating in fast I2C mode. Built-in Power-sense circuitry detects power failures and automatically switches to the backup supply, maintaining time and date operation.