Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | DVG8 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 3.0 x 3.0 x 0.97 |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 8 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 0 |
| Qty. per Carrier (#) | 96 |
| Package Area (mm²) | 9 |
| Pkg. Dimensions (mm) | 3.0 x 3.0 x 0.97 |
| Input Type | Crystal |
| Inputs (#) | 1 |
| Pitch (mm) | 0.65 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Assembly Location | TAIWAN |
| Wafer Fab Location | TAIWAN |
| Accuracy | ±10 ppm |
| Alarms (#) | 2 |
| Battery Current (nA) | 300 |
| Core Voltage (V) | 1.8V, 2.5V, 3.3V, 5V, 5.5V |
| Freq. Accuracy Init. (± PPM) | 10 |
| Freq. Stability Total (± PPM) | 30 |
| Input Freq (KHz) | 32.768 - 32.768 |
| Input Freq (MHz) | 0.032768 - 0.032768 |
| Interface | I2C |
| Length (mm) | 3 |
| Longevity | 2040 Apr |
| MOQ | 288 |
| Output Banks (#) | 1 |
| Output Freq Range (KHz) | 0.001 - 0.001, 4.096 - 4.096, 8.192 - 8.192, 32.768 - 32.768 |
| Output Freq Range (MHz) | 1.0E-6 - 1.0E-6, 0.004096 - 0.004096, 0.008192 - 0.008192, 0.032768 - 0.032768 |
| Output Type | LVCMOS |
| Output Voltage (V) | 1.8V, 2.5V, 3.3V, 5V, 5.5V |
| Outputs (#) | 1 |
| Pkg. Type | TSSOP |
| Power Consumption Typ (mW) | 10 |
| Price (USD) | $2.162 |
| Product Category | Real-Time Clocks, Real-Time Clocks |
| Prog. Clock | Yes |
| Prog. Interface | I2C |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Selectable Frequency Output | 1 |
| Supply Voltage Vcc (Min) (V) | 1.8 |
| Tape & Reel | No |
| Thickness (mm) | 0.97 |
| Time Keeping Current (µA) | 0.9 |
| Width (mm) | 3 |
| Xtal Freq (KHz) | 32.768 - 32.768 |
The 1337AG device is a low-power serial real-time clock (RTC) device with two programmable time-of-day alarms and a programmable square-wave output. Address and data are transferred serially through an I²C bus. The device provides seconds, minutes, hours, day, date, month, and year information. The date at the end of the month is automatically adjusted for months with fewer than 31 days, including corrections for the leap year. The clock operates in either the 24-hour or 12-hour format with an AM/PM indicator.