Skip to main content
Renesas Electronics Corporation
4K X 4 ECL - I/O SRAM CNT

Package Information

Pkg. Type:CPACK
Pkg. Code:CS28
Lead Count (#):28
Pkg. Dimensions (mm):18.8 x 13.2 x 3.91
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCPACK
Lead Count (#)28
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)18.8
MOQ45
Moisture Sensitivity Level (MSL)1
Package Area (mm²)248.2
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)18.8 x 13.2 x 3.91
Qty. per Carrier (#)15
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)3.91
Width (mm)13.2

Description

This product is obsolete.