Skip to main content
4K X 4 ECL - I/O SRAM

Package Information

Pkg. Type: SB
Pkg. Code: SF28
Lead Count (#): 28
Pkg. Dimensions (mm): 36.07 x 10.16 x 3.56
Pitch (mm): 2.54

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type SB
Lead Count (#) 28
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 36.07
MOQ 13
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 366.5
Pb Free Category e0
Pitch (mm) 2.54
Pkg. Dimensions (mm) 36.07 x 10.16 x 3.56
Published No
Qty. per Carrier (#) 13
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 3.56
Width (mm) 10.16

Description

This product is obsolete.