Skip to main content
4KX4 ECL I/O SRAM

Package Information

Pkg. Type: CPACK
Pkg. Code: CS28
Lead Count (#): 28
Pkg. Dimensions (mm): 18.8 x 13.2 x 3.91
Pitch (mm): 1.27

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type CPACK
Lead Count (#) 28
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 18.8
MOQ 45
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 248.2
Pb Free Category e0
Pitch (mm) 1.27
Pkg. Dimensions (mm) 18.8 x 13.2 x 3.91
Published No
Qty. per Carrier (#) 15
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -55 to 125°C
Thickness (mm) 3.91
Width (mm) 13.2

Description

This product is obsolete.