Skip to main content
Renesas Electronics Corporation
Thyristors for Phase Control

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-92
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (03P4MG-T-AZ)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTO-92
Carrier TypeAdhesive Tape
Pb (Lead) FreeYes
ApplicationFor phase control
Lead CompliantNo
MOQ2500
Tape & ReelNo

Description

Support is limited to customers who have already adopted these products.

Renesas thyristors, which have a guaranteed junction temperature (Tj) of 150°C and are provided in a variety of packages, are ideal for inrush current prevention circuits