Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
This Software / Tool Has Been Discontinued

Please contact technical support with any questions.

Overview

Description

The MCU unit is a MCU-dependent hardware tool for the E100 emulator. Connecting it to the E100 emulator main unit allows you to configure a debugging environment for your target system. It is easy for the user to replace. [Learn More]

This emulator has restrictions. SeeR0E521500MCU00 Release Notes (E100 Emulator MCU Unit for R8C Family R8C/5x Series) (PDF | English, 日本語)for details.

Target Devices

Downloads

Documentation

Additional Details

Specifications

ItemDescription
Applicable emulatorE100
Supported MCUsR8C/5x Series MCU
Applicable MCU modeSingle-chip mode
Maximum ROM/RAM capacity(1) Internal flash ROM : 256KB + 4KB
      08000h to 47FFFh,
      07000h to 07FFFh
(2) Internal RAM : 20KB
      00400h to 053FFh
Maximum operating frequencyPower supply voltage : 2.7 to 5.5[V] 32MHz
Emulator power supplySupplied from the DC power of the emulator
Overseas standards・European Standards: EN 55022 Class A, EN 55024
・US FCC Standard: FCC part 15 Class A

Components

  • MCU unit (R0E521500MCU00)
  • Flexible cable (Mounted on the MCU unit)
  • 16MHz oscillator module (Mounted on the MCU unit)
  • CD-ROM (M16C R8C E100 emulator software) 
    - M16C R8C E100 emulator debugger (Including High-performance Embedded Workshop)
    - Auto-update utility
    - User's manual

Optional Products

The R0E521500MCU00 is available for the R8C/5x Series MCUs by using with the following converter boards.

Converter boardApplicable MCU Groups
R0E53054ECFK60 (PLQP0048KB-A)R8C/54E, 54F, 54G, 54H Groups
R0E53036ACFK40 (PLQP0064KB-A)R8C/56E, 56F, 56G, 56H Groups

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?