Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The Real-Time OS Aware Debugging Extension [Debugging Extension] is an optional debugger extension product that supports task level debugging of real-time OS applications. The user will use this product by incorporating it into the High-performance Embedded Workshop and a real-time operating system. (High-performance Embedded Workshop V.3 or later is required.)

Features

  • The user program to which debugging information is added can RTOS debug at once as it is. Debugging function of kernel has no need to be installed or rebuilt. (except for the part of functions)
  • Object status reference function
    The status of an object such as a task or semaphore can be referred to through a window.
  • Trace function
    A task history or service call history can be graphically displayed.
    A statistical list of task or interrupt handler execution time can be also displayed.
    (Debugging function of kernel needs to be installed to display the service call history.)
  • Service call issuance function
    A service call to activate a task or set an event flag can be issued through a dialog box.
    (Debugging function of kernel needs to be installed for this function.)
  • Learn more

Release Information

Target Devices

Downloads

Documentation

Additional Details

Specifications

ItemDescription
Real-time OSHI7300/PX, HI7750/4, HI7700/4, HI7000/4, HI1000/4, HI2000/3, and T-Kernel (for the SuperH family)
Host machineHost OS:
Refer to Operating Environments of Products.
Memory:
At least 256 MB of memory (512 MB or more recommended)
Display:
SVGA or greater
Hard disk capacity:
30 MB of free space (capacity required for full installation)
Other:
Mouse or other pointing device
High-performance Embedded WorkshopHigh-performance Embedded Workshop V.3 or later
CompilerRenesas C/C++ Compiler Package for SuperH RISC engine
Renesas C/C++ Compiler Package for H8, H8S, and H8SX family
GCC (Not all compilers are supported.)
DebuggerSuperH RISC engine simulator/debugger (Ver. 9.0.00 or later)
H8S and H8/300 series simulator/debugger (Ver. 5.1.00 or later)
High-performance Embedded Workshop compatible E6000 emulator, E6000H emulator, E10A emulator, E10A-USB emulator, or E200F emulator
Limitations1. The task trace function and the tool trace of the service call trace function of the Debugging Extension may not entirely be usable depending on the real-time OS or debugger used.
2. When the task trace function and the tool trace of the service call trace function of the Debugging Extension is used, the emulator's trace or hardware break functions may become unusable depending on the emulator used.
3. While the Debugging Extension is in use, the multi-target debugging function of the High-performance Embedded Workshop cannot be used.
4. For little endian, the Debugging Extension may not be usable depending on the E10A or E10A-USB emulator used.

 

System Configuration

 

Image
hew-sys

 

Applicable Real-time OSs

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?