Software title
|
Software type
|
公司
|
---|---|---|
RI850V4 V1 Real-time OS for V850 Family μITRON4.0 Specification real-time OS for V850 Family [Required IDE : CS+, MULTI]
|
ITRON OS | 瑞萨电子 |
C Compiler Package for V850 Family C Compiler Package for V850 Family [IDE: CS+]
|
Compiler/Assembler | 瑞萨电子 |
IE850 Emulator System for RH850 and V850E2. *An MCU-dependent pods and converter boards are required.
|
Emulator | 瑞萨电子 |
Simulator for CS+ of V850 Family Simulator for CS+ of V850 Family [Support IDE : CS+] (Note: This product is included in Compiler Package and is not available separately.)
|
Simulator | 瑞萨电子 |
CS+ 瑞萨电子集成开发环境(IDE)[支持 MCU/MPU:RH850、V850、RX、RL78、78K0R、78K0]
(注意:CS+ 通常不会向美国和欧洲客户推广。
(注意:要在 CS+ 上对 RL78/G23 和 RX 系列 MCU 使用智能配置器,请为每个 MCU 系列安装智能配置器,从“设计和支持”>“开发工具”>“智能配置器”下载)
|
IDE and Coding Tool | 瑞萨电子 |
Renesas Flash Programmer (Programming GUI) 闪存编程软件 [支持 MCU/MPU 和器件:RA、RE、RX、RL78、RH850、RISC-V MCU Renesas Synergy、DA1459x、DA1469x、DA1470x、电源管理、Renesas USB Power Delivery Family、电机驱动器/执行器驱动器 IC、V850、78K0R、78K0]
|
Programmer (Unit/SW) | 瑞萨电子 |
6 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
CPU |
Bit Size |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Lead Count (#) |
Supply Voltage (V) |
Operating Freq (Max) (MHz) |
CAN (ch) |
I/O Ports |
Timer |
ADC |
RTC |
DMA |
Ethernet |
LVD |
DAC |
Temp. Range |
购买 / 样片 |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | |||||||||||||||||||
V850E2M | 32 | 1024 | 32 | 160 | 100 | 3 - 3.6 | 160 | 1 | 58 | 16-bit x 16-ch, 32-bit x 4-ch | 10-bit x 8-ch | 是 | Yes | No | 是 | -40 to 85°C | |||
V850E2M | 32 | 1024 | 32 | 160 | 100 | 3 - 3.6 | 160 | 1 | 58 | 16-bit x 16-ch, 32-bit x 4-ch | 10-bit x 8-ch | 是 | Yes | No | 是 | -40 to 105°C | |||
V850E2M | 32 | 1024 | 32 | 160 | 100 | 3 - 3.6 | 160 | 1 | 58 | 16-bit x 16-ch, 32-bit x 4-ch | 10-bit x 16-ch | 是 | Yes | No | 是 | -40 to 85°C | |||
V850E2M | 32 | 1024 | 32 | 160 | 100 | 3 - 3.6 | 160 | 1 | 58 | 16-bit x 16-ch, 32-bit x 4-ch | 10-bit x 8-ch | 是 | Yes | No | 是 | -40 to 105°C | |||
V850E2M | 32 | 1536 | 32 | 192 | 100 | 3 - 3.6 | 160 | 1 | 58 | 16-bit x 16-ch, 32-bit x 4-ch | 10-bit x 12-ch | 是 | Yes | No | 是 | -40 to 85°C | |||
V850E2M | 32 | 1536 | 32 | 192 | 100 | 3 - 3.6 | 160 | 1 | 58 | 16-bit x 16-ch, 32-bit x 4-ch | 10-bit x 8-ch | 是 | Yes | No | 是 | -40 to 105°C | |||
V850E2M | 32 | 1536 | 32 | 192 | 100 | 3 - 3.6 | 160 | 1 | 58 | 16-bit x 16-ch, 32-bit x 4-ch | 10-bit x 8-ch | 是 | Yes | No | 是 | -40 to 105°C | |||
V850E2M | 32 | 1024 | 32 | 160 | 144 | 3 - 3.6 | 160 | 0 | 100 | 16-bit x 16-ch, 32-bit x 4-ch | 10-bit x 4-ch | 是 | Yes | No | 是 | -40 to 85°C | |||
V850E2M | 32 | 1024 | 32 | 160 | 144 | 3 - 3.6 | 160 | 2 | 100 | 16-bit x 16-ch, 32-bit x 4-ch | 10-bit x 16-ch | 是 | Yes | No | 是 | -40 to 105°C | |||
V850E2M | 32 | 1024 | 32 | 160 | 144 | 3 - 3.6 | 160 | 0 | 100 | 16-bit x 16-ch, 32-bit x 4-ch | 10-bit x 12-ch | 是 | Yes | No | 是 | 8-bit x 2-ch | -40 to 85°C | ||
V850E2M | 32 | 1024 | 32 | 160 | 144 | 3 - 3.6 | 160 | 2 | 100 | 16-bit x 16-ch, 32-bit x 4-ch | 10-bit x 16-ch | 是 | Yes | No | 是 | -40 to 105°C | |||
V850E2M | 32 | 1536 | 32 | 192 | 144 | 3 - 3.6 | 160 | 1 | 100 | 16-bit x 16-ch, 32-bit x 4-ch | 10-bit x 12-ch | 是 | Yes | No | 是 | -40 to 85°C | |||
V850E2M | 32 | 1536 | 32 | 192 | 144 | 3 - 3.6 | 160 | 2 | 100 | 16-bit x 16-ch, 32-bit x 4-ch | 10-bit x 16-ch | 是 | Yes | No | 是 | -40 to 105°C | |||
V850E2M | 32 | 1536 | 32 | 192 | 144 | 3 - 3.6 | 160 | 2 | 100 | 16-bit x 16-ch, 32-bit x 4-ch | 10-bit x 16-ch | 是 | Yes | No | 是 | -40 to 105°C |