Cloud Kit Based on RA6M5 MCU Group
The CK-RA6M5 cloud kit enables users to securely connect to the cloud and explore the features of the Cortex®-M33 based RA6M5 group of MCUs and cloud services. With...
Cloud connectivity is growing to be an indispensable part of the IoT to manage the zettabytes of data produced by tiny, ubiquitous IoT devices. Renesas offers two cloud kits, CK-RA6M5 and CK-RX65N, based on Renesas RA6M5 and RX65N MCUs. The cloud kits provide a complete cloud connectivity solution using Renesas MCUs, sensors, analog and power devices, and connectivity modules.
The cloud kits are supported by a comprehensive software suite including a complete software stack using Renesas software packages Flexible Software Package and RX Driver Package, and multiple cloud connectivity solutions.
The generic applications supported on CK-RAM5 and CK-RX65N are cloud agnostic.
AWS cloud applications run on FreeRTOS to connect to AWS services through AWS IoT Core. The applications use to a feature-rich custom dashboard to visualize the sensor data on the cloud kits.
Azure cloud applications run on Azure RTOS to connect to Azure cloud services through IoT Hub. The applications are built with integrated Embedded Wireless Framework (EWF) and Azure IoT SDK for Embedded C.
Choose a Renesas cloud kit that fits your needs to start your cloud exploration.
The CK-RA6M5 cloud kit enables users to securely connect to the cloud and explore the features of the Cortex®-M33 based RA6M5 group of MCUs and cloud services. With...
The CK-RX65N cloud kit enables users to securely connect to the cloud and explore the features of the Renesas RXv2 core based RX65N MCU Group and cloud services.
With...
This video series shows how to use Azure RTOS with the CK-RX65N. It will guide you on how to connect the CK-RX65N to Microsoft Azure and work with the cloud.