• Graphic Buffer IC

Graphic Buffer IC

Overview

The buffer IC is a device installed between the graphics engine and the LCD driver IC; it makes it possible to reduce the power consumption and cost of the entire display system. An 8-Mbit internal frame buffer can support a 24-bit VGA screen.

The buffer IC also includes a simple image processing function. Through use of the high-speed serial interface M-CMADS 3000, the system can deliver stable video data to an LCD module.

System Block Diagram

System Block Diagram

Recommended Products

Block Semiconductor
device
Recommended
products
Features, etc.
Image processing Super resolution Single frame super resolution ASSP Minimum delay by Logic process for Gate Array

■If you do not see the information you need here, please contact us via the link below.

Contact us