Distributed Supply System for Server
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview
PC servers and commercial servers both utilize distributed power supplies. The power supplies for large servers consist of three main sections; a block that converts external AC into DC, a block that boosts the power efficiency, and a POL block. The POL converts the DC (12 V, 24 V, or 48 V) distributed to each PCB to the voltage required by each individual circuit block in the system.
Renesas meets the requirements of customers developing distributed power supplies by offering an extensive lineup of products including PFC devices; devices for use in insulated switching power supplies, PWM control devices, power MOSFET devices, and IGBTs.
System Block Diagram
■For Insulated DC/DC Power Supply (Brick Converter Example)
Recommended Products
| Block | Semiconductor device | Recommended products | Features, etc. | ||
|---|---|---|---|---|---|
| PFC | PFC IC | R2A20104/114 | Continuous conduction, interleaving | ||
| R2A20112A | Critical conduction, interleaving | ||||
| R2A20131 * | Continuous conduction, single, improving efficiency at light-load | ||||
| R2A20132 | Critical conduction, interleaving; improving efficiency at light-load | ||||
| PFC, DC/DC | SJ MOSFET | RJK60S5DPK-MO | 600V/20A 150mΩtyp. | ||
| RJK60S8DPK-MO | 600V/55A 45mΩtyp. | ||||
| SiC-SBD | RJS6004TDPN-EJ | 600V/10A VF=1.5Vtyp.,trr=15ns | |||
| RJS6005TDPN-EJ | 600V/15A VF=1.5Vtyp.,trr=16ns | ||||
| Si-FRD | RJU60C Series | 600V VF=1.2Vtyp.,trr=50ns | |||
| RJU605 * Series | 600V VF=2.5Vtyp.,trr=25ns | ||||
| FET | RJK5020DPK | 500 V/40A 115mΩ | |||
| RJK6015DPK | 600 V/21A 360mΩ | ||||
| PWM+Synchronous rectifier | PWM+Synchronous rectifier IC | R2A20121/124A | Synchronous rectification phase shift full bridge control | ||
| VRM, DC/DC converter Syncronous rectifier | FET | Bus converter Vin=36 to 75 V Vout=12 V | Pout=120 to 240 W | RJK0654DPB | Secondary for full (half) bridge: 60 V |
| RJK0854DPB | Secondary for full (half) bridge: 80 V | ||||
| RJK1055DPB | Primary for full (half) bridge: 100 V | ||||
| RJK1056DPB | Primary for full (half) bridge: 100 V | ||||
| Pout=300 to 700 W | RJK0656DPB | Secondary for full bridge: 60 V | |||
| RJK0856DPB | Secondary for full bridge: 80 V | ||||
| RJK1056DPB | Primary for full bridge: 100 V | ||||
| Isolated converter Vin=38 to 55 V Vout=3.3 V, 5 V | Pout=30 to 90 W | RJK0454DPB | Secondary for forward active clamp: 40 V | ||
| RJK1557DPA | Primary for forward active clamp: 150 V | ||||
| Pout=100 to 200 W | RJK0455DPB | Secondary for half bridge: 40 V | |||
| RJK0456DPB | Secondary for half bridge: 40 V | ||||
| RJK0856DPB | Primary for half bridge: 80 V | ||||
| PA converter Vin=36 to 75 V Vout=28 V | Pout=300 to 500 W | RJK1055DPB | Secondary for full bridge: 100 V | ||
| RJK1056DPB | Primary for full bridge: 100 V | ||||
| RJK1056DPB | Secondary for full bridge: 100 V | ||||
| PWM control IC | HA16150 | Vcc: 20 V, Push-pull/single-end output switching | |||
| Feedback circuit for output voltage | Photocoupler (standard) | PS2381-1 NEW | High isolation voltage(5kVr.m.s.), 4p-LSOP, Ta=115℃ | ||
| PS2561D Series | High isolation voltage(5kVr.m.s.)、4p-DIP, Ta=110℃ | ||||
| PS2761B Series | High isolation voltage(3.75kVr.m.s.)、4p-SOP, Ta=110℃ | ||||
| PS2861B Series | High isolation voltage(2.5kVr.m.s.)、4p-SSOP, Ta=110℃ | ||||
| POL | POL-Sip(Integrated Power Device) *Control IC + MOSFETs | R2J20702NP | QFN56(8x8mm) | ||
| R2J20751NP | QFN40(6x6mm) | ||||
* = Under development
Related Application Notes/Sample Code
| Title | Document No. |
|---|---|
| R2A20104/114 Series Application Note * | - |
| R2A20112A Application Note * | - |
| R2A20131 Application Note * | - |
| R2A20132 Application Note * | - |
| R2A20124A Application Note * | - |
*: Please contact your sales representative or contact us directly.
Related Boards
| Name | Part No. |
|---|---|
| R2A20104/114 Evaluation Board * | - |
| R2A20112A Evaluation Board * | - |
| R2A20131 Evaluation Board * | - |
| R2A20132 Evaluation Board * | - |
| R2A20124A Evaluation Board * | - |
*: Please contact your sales representative or contact us directly.
■If you do not see the information you need here, please contact us via the link below.
Contact us
Japan English