Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Power Supply for Flat-Panel Display (FPD)

Overview

Flat-panel display (FPD) power supplies are used in product ranges such as HD digital TVs, PC monitors, and plasma display panel (PDP) TVs. The market for these types of products has grown substantially in recent years, due to increasing availability of digital services and digital media content. The screen size and precision of TVs and monitors using FPDs are constantly increasing and need to be eco-friendly, as they are typically in use for several hours every day.

Renesas offers a lineup of FPD power supply solutions, including PFC devices and forward converters providing improved AC-to-DC conversion efficiency and DC-to-DC converters suitable for a variety of power supply voltages. These products extensively support the development of FPD power supplies for FPD applications.

System Block Diagram

Recommended Products

Block Semiconductor device Recommended products Features, etc.
PFC PFC IC R2A20112A Critical conduction, interleaving
R2A20113A Continuous conduction, single
R2A20133A/B/D Continuous conduction, single
R2A20117 Critical conduction, interleaving; enhanced protection
FET RJK6012/6013DPP-E0, other 600V/10-16A, TO-220 insulated package
RJK6015DPK, RJK6006/6026DPP-E0, other 600V/5-10A, TO-220 insulated package
Main converter FET RJK5009DPP 500V/20A
RJK5013DPP 500V/14A
RJK5014DPP 500V/19A
Step-down converter FET 2SJ552S -60V/-20A
Inverter control FET HAT3010R 60V/6A,-60V/-5A
HAT3019R 100V/3.5A,-100V/-2.3A
HAT3021R 80V/3.4A,-80V/-2.6A
HAT3037R 45V/5A,-45V/-3.8A
HAT3038R 60V/5A,-60V/-3.8A
UPA2790GR 30V/6A,-30V/-6A
UPA2791GR 30V/5A,-30V/-5A
Comparator FET RJK6006DPP-E0,other 600V/5A, TO-220 insulated package
Power supply section,
etc.
Zener diode HZMxxNB, RKZxxKG High ESD tolerance optimal for use in surge absorption
Switching diode HSC119, HSM123,
HSM2838C, HSU119
High Speed Switching, Low leak
RKH0145AKU,RKH0160AKU High voltage tolerance (450 V, 600 V)
Schottky barrier diode RKR104BKH,HRV103B,other Low IR optimal for use in circuit protection
Photocoupler (Standard) PS2561D Series NEW
PS2761B Series
PS2861B Series
High isolation voltage(5kVr.m.s.), 4p-DIP,Ta=110°C
High isolation voltage(3.75kVr.m.s.), 4p-SOP,Ta=110°C
High isolation voltage(2.5kVr.m.s.), 4p-SSOP,Ta=110°C

* = Under development

Related application notes/Sample Code

Title Document No.
Power MOS FET application note REJ05G0001-0200
R2A20113A Application Note * R03AN0006EJ0100
R2A20133A/B Application Note * R03AN0005EJ0100
R2A20117 application note * -
R2A20112A Application Note * -

*: Please contact your sales representative or contact us directly.


Related Boards

Name Part No.
R2A20113A Evaluation Board * -
R2A20133A/B Evaluation Board * -
R2A20112A Evaluation Board * -

*: Please contact your sales representative or contact us directly.

 

■If you do not see the information you need here, please contact us via the link below.

Contact us

PDF version
(recommended for printing)
.


Power MOSFET
Simulation Site

Technical Information WEB Magazine RENESAS EDGE


End of content

Back To Top