Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

ON THIS PAGE:
Roadmap Suggested Renesas MCUs
R8C Family: Detailed Lineup for Motors R8C Family Motor Control Reference Platforms
Product Lineup R8C Family Application Notes and Sample code

Roadmap

R8C/12 R8C/11 R8C/13 R8C/16 R8C/17 R8C/14 R8C/15 R8C/1A R8C/1B R8C/18 R8C/19 R8C/24 R8C/25 R8C/22 R8C/23 R8C/20 R8C/21 R8C/26 R8C/27 R8C/28 R8C/29 R8C/2A R8C/2B R8C/2C R8C/2D

These products feature a wide package lineup of 20 to 80 pins, a maximum operating frequency of 20 MHz, and support operating voltages from 2.2 to 5.5 V. With on-chip three-phase PWM timers, they are suitable for 120° conducting control of brushless DC motors or 180° conducting control with sensor. They are suitable for simple open-loop control applications such as 120°conducting control and 180° conducting control with sensor of brushless DC motors, and constant V/f IM motor control.
In particular, the R8C/2K Series and others have advantages which include the reduction of the need for external parts through the incorporation of functions such as a power-on reset circuit, a low voltage detection circuit, and an on-chip oscillator, in addition to motor control functions.

To top

R8C Family: Detailed Lineup for Motors

R8C/24, 25
1) R8C CPU core
2) 20 MHz operation
3) 1-line inverter timer
4) A wealth of peripheral functions:
LVD, on-chip oscillator, power-on reset, etc.
Low pin count and low-capacity memory lineup. Mainly suitable for use in non-vector control applications due to 16-bit core.

R8C/2K, 2L
1) R8C CPU core, 20 MHz operation
2) 1-line inverter timer
3) A wealth of peripheral functions:
LVD, on-chip oscillator, power-on reset, etc.
Low pin count and low-capacity memory lineup. Mainly suitable for use in non-vector control applications due to 16-bit core.

To top

Product lineup

Product Series
CPU
FPU
Operating frequency(MHz)
Operating voltage(V)
ROM
RAM
Motor control timers
AD converter
UART/
Clock synchronizer
Serial interfaces
Package pin count
Other functions
CAN
SPI
I2C
USB
R8C/2K, 2L
R8C
-
20
Vcc = 3.0 to 5.5 V
8 to 16
1 to 1.5
1
10 bit x 9 ch
2
32
R8C/24, 25
R8C
-
20
Vcc = 3.0 to 5.5 V
16 to 128
1 to 3
1
10 bit x 12 ch
2
1
48
R8C/23, 22
R8C
-
20
Vcc = 3.0 to 5.5 V
32 to 128
2 to 6
1
10 bit x 12 ch
2
1
1
48, 144
R8C/2A, 2B
R8C
-
20
Vcc = 3.0 to 5.5 V
48 to 128
2.5 to 7.5
1
10 bit x 12 ch
2
1
64
R8C/2C, 2D
R8C
-
20
Vcc = 3.0 to 5.5 V
48 to 128
2.5 to 7.5
1
10 bit x 20 ch
3
1
80, 128

To top

Suggested Renesas MCUs

Control Methods MCU Requirements Suggested Renesas MCU Solutions
R8C Family
Universal/DC Motor Control TRIAC Control GPIO, Timers, Interrupts, A/D Channels
PWM Chopper Control PWM Channel, Timers, A/D Channels
BLDC Motor Control Trapezoidal Drive Control Input Capture, Interrupt, PWM Timer for 3-phase motor control
Sinusoidal Drive Control Input Capture, Interrupt, Complementary PWM Timer for 3-phase motor control
Sinusoidal Drive Vector Control High Performance MCU, High-Speed A/D Converter, Interrupt, Complementary PWM Timer with Deadtime for 3-phase motor control
AC Motor Control V/F Control Input Capture, Interrupt, PWM Timer for 3-phase motor control
Simplified Vector Control Input Capture, Interrupt, Complementary PWM Timer with Deadtime for 3-phase motor control
Vector Control High Performance MCU + MAC, \high-Speed A/D Converter, Input Capture, Interrupt, Complementary PWM Timer with Deadtime for 3-phase motor control
Sensorless Vector Control High Performance MCU + MAC, High-Speed A/D Converter, Input Capture, Interrupt, Complementary PWM Timer with Deadtime for 3-phase motor control

To top

R8C Family Motor Control Reference Platforms

R8C Family Application Notes and Sample code

We are constantly working to improve and add new information to this site. If you do not see the information that you require, then please select the contact us link below to inform us of your request.

Contact Us


End of content

Back To Top