Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Sound Playback

Overview

Sound playback, both sound effects and voice, are now built into a great many household products and industrial equipment. Sound playback has also gained popularity as an important feature for providing improved accessibility for visually impaired or elderly users. Providing sound playback in consumer products and compact industrial equipment requires very cost effective solutions giving the added functionality at minimum additional cost.

Renesas provides audio decompression software libraries that operate at high speed and with a small memory footprint. The compact and low-cost R8C Family microcontrollers, with the ability to easily generate PWM signals, without the need for special peripheral devices, allows easy addition of advanced flexible sound playback capabilities to products that previously had a simple buzzer as their only sound playback.

System Block Diagram

Recommended Products

Block Semiconductor device Recommended products Features, etc.
Control MCU MCU 78K0/Kx2-L 8-bit All Flash microcontrollers; a variety of on-chip peripheral functions such as reset circuit, on-chip oscillator, and clock function; 20 MHz operation; low power consumption; 16 to 48 pins
78K0R/Kx3-L 16-bit All Flash microcontrollers, a variety of on-chip peripheral functions such as reset circuit and on-chip oscillator, high-performance CPU core, 44 to 144 pins
H8/300H Tiny Series Standard MCU
M16C/Tiny Series
R8C Family
RL78 Family
V850 Famliy
RX Family
Signal amplifier Op-amp. HA1630xxx Series For 32 W speaker/headphone output
Memory for
large amount of
sound data
EEPROM R1EX24xxx Series I2C bus interface *1
R1EX25xxx Series SPI bus interface *2
General use, Surge absorption, Circuit protection, etc. Zener diode RKZ6.8Z4MFAKT 5 terminals (4 devices)
Low capacitance (4 pF) optimal in use for surge absorption for USB ports
NNCDxxDA Series High ESD tolerance optimal for use in surge absorption
RDxxS Series 2 terminals SMD
HZM6.2ZMWA, other 3 terminals (2 devices)
High ESD tolerance optimal for use in surge absorption
RKZxxKG/KJ Series 2 terminals SMD
High ESD tolerance optimal for use in surge absorption
Switching diode HSC/D119, HSB2836/8 2-3 terminals SMD
RKH0145/0160KU Series 2 terminals SMD
High voltage tolerance optimal for use in surge absorption and high-voltage rectification
Schottky diode RKR, HRW Series 2-3 terminals SMD
Small package, low capacitance, large current type
Audio Digital amp. IC R2A15120FA 15 W x 2 ch: BTL (built-in limiter)
R2A15123FP 4 W x 2 ch: Single end
Electronic Volume M61545AFP/FP 2 channels, power supply: 4.5 to 15 V, 2-wire serial interface

*1 I2C: Inter-Integrated Circuit
*2 SPI: Serial Peripheral Interface

Related Software

Title Part No.
Sound playback system M3S-S2-Tiny (free)
Serial EEPROM driver No part no. (free)
Voice expansion using ADPCM: ADPCM-SP No part no. (free)
Voice expansion using ADPCM: ADPCM-SP2 No part no. (free)

■If you do not see the information you need here, please contact us via the link below.

Contact us

PDF version
(recommended for printing)
.

Technical Information WEB Magazine RENESAS EDGE


End of content

Back To Top