GUI (Graphical User Interface)
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview
User interfaces on many products such as mobile phones, MP3 players, portable games, and industrial and in-home control monitors are becoming ever more visually and graphically interactive. Graphical User Interfaces (GUI) incorporate highly developed visual control features using a touch panel LCD screen, which provide the user with an attractive and easy method to control the product.
To support the design of such feature GUIs, Renesas’ high-functionality MPUs provide an integrated LCD controller combined with highly efficient core IP for still image and video rendering. Renesas’ Control/display MCUs, in combination with flexible GUI middleware, can achieve feature rich visual control solutions with excellent ease-of-use. The GUI middleware allows for production and operation testing on a PC, including screen composition and all required steps from the creation to the running of 2-D and 3-D content. This is very useful for increasing the efficiency of GUI design and reducing overall development costs.
In addition to specific GUI middleware, Renesas also supplies middleware for other functionality, including voice recognition/synthesis and manipulation of JPEG images. In addition, there is a wide offering of Renesas based GUI solutions available for our global network of alliance partners.
System Block Diagram
Recommended Products
| Block | Semiconductor device | Recommended products | Features, etc. |
|---|---|---|---|
| Control/display MCU | MCU | SH7260 Series | Display controller (VDC), 2D graphics, SDHI, high-capacity SRAM on-chip, SH2A-FPU |
| SH7734 Group | Display controller (DU), 2D graphics*, USB, SDHI*, GB Ether, SH-4A | ||
| SH7722 Group | Display controller (LCDC), video I/O,video image processing functions, USB, SDHI, SH4AL-DSP (SH7722) / SH-4A (SH7723/SH7724) | ||
| SH7723 Group | |||
| SH7724 Group | |||
| MCU peripheral | Reset IC | RNA519xx Series | Variable detection voltage |
| Audio | Digital amp. IC | R2A15120FA | 15 W x 2 ch: BTL (built-in limiter) |
| R2A15123FP | 4 W x 2 ch: Single end | ||
| General use, Surge absorption, Circuit protection, etc. | Zener diode | HZM6.2ZMWA, other | 3 terminals (2 devices) High ESD tolerance optimal for use in surge absorption |
| NNCDxxDA Series | High ESD tolerance optimal for use in surge absorption | ||
| RDxxS Series | 2-terminal face-mount outline | ||
| RKZ6.8Z4MFAKT | 5 terminals (4 devices) Low capacitance (4 pF) optimal for use in surge absorption for USB ports | ||
| RKZxxKG/KJ Series | 2 terminals SMD High ESD tolerance optimal for use in surge absorption | ||
| Switching diode | HSC/D119, HSB2836/8 | 2-3 terminals SMD | |
| RKH0145/0160KU Series | 2 terminals SMD High voltage tolerance optimal for use in surge absorption and high-voltage rectification | ||
| Schottky diode | RKR, HRW Series | 2-3 terminals SMD Small package, low capacitance, large current type |
*:Option
Related Application Notes/Sample Code
Related Software
| Name | Part No. |
|---|---|
| Image processing (graphics) middleware | - |
| Audio middleware * | - |
| File system middleware | - |
| Connectivity / Voice middleware | - |
| Device driver | - |
| Partner GUI middleware** | - |
| Partner voice recognition/text-to-speech middleware** | - |
| JPEG middleware | - |
* :Please contact your sales representative or contact us directly.
**: Renesas can suggest the best partner product for your product specifications.
Related Boards
| Name | Part No. |
|---|---|
| SH7262 CPU board | M3A-HS62G50 |
| SH7263 CPU board | R0K572630D001BR |
| SH7264 CPU board | M3A-HS64G50 |
| SH7267 CPU board | R0K572670C000BR |
| Optional board for audio | M3A-HS64G01 |
| Optional board for graphic display | M3A-HS64G02 |
| SH7269 CPU board *** | R0K572690C000BR |
| SH7269 VDC board *** | R0K572690B000BR |
| SH7734 reference board *** | R0P7734C00000RZ |
| SH7722 reference platform | R0P7722TH001ARK |
| SH7723 reference platform | R0P7723TH001ARK |
| SH7724 platform for Linux | R0P7724LC0021RL |
***: Under development
■If you do not see the information you need here, please contact us via the link below.
Contact us
Japan English