Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Applied Sensor Technology

Overview

Applied sensor technology is now used in a variety of electronic products. This technology is essential to achieving high-performance “intelligent” functions. In recent years, applied sensor technology has gained increasing popularity from an eco-friendly standpoint for deducing power consumption. By monitoring peripheral activities and providing fine-grained control of product operation, overall power consumption can be significantly reduced. The importance of such functionality continues to grow. Systems employing a variety of sensors require multichannel A/D converters and timer inputs in order to control the many sensors deployed. In addition, device control is essential, for example to operate motors linked to sensors.

Renesas’ R8C/3x Series of microcontrollers provide multiple inputs and outputs at low cost and are ideal for flexible product configurations. They combine multifunction timers, multichannel A/D converters, and low-power operation suitable for applied sensor applications.

System Block Diagram

Recommended Products

Block Semiconductor device Recommended products Features, etc.
Control MCU MCU R8C/3x Series 1.8 V to 5 V operation, 16-bit CPU
MCU peripheral CMOS op-amp. HA1630xxx Series Low power consumption
Reset IC RNA519xx Series Variable detection voltage
Motor control Power MOSFET HAT1xxxR, HAT2xxxR, HAT3xxxR Composite devices (Pch + Pch, Nch + Nch, Pch + Nch)
UPA275xGR, UPA277xGR, UPA279xGR
Low power MOSFET RQKxxxx Series, RQJxxxx Series Small package
General use surge absorption circuit protection, etc. Zener diode HZM6.2ZMWA, other 3 terminals (2 devices)
High ESD tolerance optimal for use in surge absorption
NNCDxxDA Series High ESD tolerance optimal for use in surge absorption
RDxxS Series 2-terminal face-mount outline
RKZ6.8Z4MFAKT 5 terminals (4 devices)
low capacitance (4 pF)
Low capacitance (4 pF) optimal for use in surge absorption for USB ports
RKZxxKG/KJ Series 2-terminal face-mount outline
Switching diode HSC/D119, HSB2836/8 2-3 terminals SMD
RKH0145/0160KU Series 2 terminals SMD
High voltage tolerance optimal for use in surge absorption and high-voltage rectification
Schottky diode RKR, HRW Series 2-3 terminals SMD
Small package, low capacitance, large current type
Sensor
Ambient Illuminance
Sensor
PH5502B2NA1 Analog linear output
PH5551A2NA1
Digital output, I2C bus interface *1

*1: I2C : Inter-Integrated Circuit

Related Application Notes/Sample Code

Title Document No.
Sample Application Program Generator & Organizer
Sango system *
-
Power MOS FET application note REJ05G0001-0200

*: Please contact your sales representative or contact us directly.

 

■If you do not see the information you need here, please contact us via the link below.

Contact us

PDF version
(recommended for printing)
.

Technical Information WEB Magazine RENESAS EDGE


End of content

Back To Top