Power Meter (Three-phase)
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview
The use of power meters which are capable of remotely control a variety of household appliances and systems is increasing. This is a result of energy-efficiency and environmental friendliness increase in awareness and demand. This, in turn, has made the usage of local energy resources more efficiently. As power meters become a communication gateway to the home, they are becoming more advanced in both their performance and functionality.
A power meter must operate on its internal battery from when it leaves the factory to when it is installed at its final destination. Low-power consumption is essential when only the real-time clock (RTC) is running. Also needed are a UART (Universal Asynchronous Receiver Transmitter ) for AMR (Automatic Meter Reading) support, infrared communication for meter reading, and data transfer to and from prepaid cards.
Within the MCU lineup offer by Renesas, the 78K0R/Lx3 and the M16C/60 Series provide the high performance, large memory capacity, and low power consumption required by three-phase meters. It embeds multiple UART channels on-chip, enabling a variety of communication formats used by smart meters, and its integrated RTC operates on an extremely low level of power. Additional integrated functions include an on-chip oscillator (OCO) and a watchdog timer (WDT). These reduce the number of external parts needed and thus contributing to costs-down.
System Block Diagram
Recommended Products
| Block | Semiconductor device | Recommended products | Features, etc. |
|---|---|---|---|
| Main controller | MCU | 78K0R/Lx3 | 16-bit low power consumption, LCD control |
| M16C/60 Series | On-chip LCD driver, low power consumption | ||
| EEPROM | R1EX24xxx Series | I2C bus interface *1 | |
| R1EX25xxx Series | SPI bus interface *2 | ||
| General use surge absorption circuit protection, etc. | Zener diode | HZMxNB Series | 3-terminal (1 device included) face-mount outline |
| HZU Series | 2-terminal face-mount outline | ||
| NNCDxxDA Series | High ESD tolerance optimal for use in surge absorption | ||
| RDxxS Series | 2-terminal face-mount outline | ||
| Switching diode | HSM2838C, HSM123 | 3-terminal (2 devices included) face-mount outline | |
| HSU119/HSC119 | 2-terminal face-mount outline | ||
| Schottky diode | HRB0502A | 3-terminal face-mount outline (low VF) | |
| HRC0103C | 2-terminal face-mount outline (low VF and low leak current) | ||
| HRV103A, RKR104BKH | 2-terminal face-mount small outline | ||
| MCU peripheral | Reset IC | RNA519xx Series | Variable detection voltage |
| Power supply | Series regulator | HA178L05A | 100mA, 5 V output version, TO-92MOD outline |
| RS485 signal I/F | Photocoupler (standard) | PS25xx Series PS27xx Series PS28xx Series | High isolation voltage (5 kV r.m.s.), 4p-DIP High isolation voltage (3.75 kV r.m.s.), 4p-SOP High isolation voltage (2.5 kV r.m.s.), 4p-SSOP |
| Photocoupler (high-speed) | PS2513-1 PS2514-1 | High isolation voltage (5 kV r.m.s.), 4p-DIP PS2513-1: suitable for 10 kbps PS2514-1: suitable for 20 kpbs |
*1 I2C: Inter-Integrated Circuit
*2 SPI: Serial Peripheral Interface
■If you do not see the information you need here, please contact us via the link below.
Contact us
Japan English