Power Meter (Single-phase)
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview
Electronic power meters have been increasingly adopted world wide as a means to control the demand of energy use, to support AMR (Automatic Meter Reading), and to reduce fraudulent use of electricity. Recently, energy-saving and eco-friendly products are getting popular. The use of smart meters, which control household equipments, is expanding to realize smart grid which enables to improve energy efficiency of local districts. As power meters become a communication gateway to the home, they are becoming more advanced in both their performance and functionality.
A power meter must operate on its internal battery from when it leaves the factory to when it is installed at its final destination. Low-power consumption is essential when only the real-time clock (RTC) is running. Also needed is a UART (Universal Asynchronous Receiver Transmitter ) for AMR support, infrared communication for meter reading, and data transfer to and from prepaid cards.
Within the MCU lineup of Renesas, the 78K0R/Lx3 and the R8C/Lx Series implements three UART channels on-chip, enabling a variety of communication formats used by smart meters, and its integrated RTC operates on very little power. It is also equipped with large-capacity memory, making possible more sophisticated smart meter functions. Additional integrated functions include an on-chip oscillator (OCO), a watchdog timer (WDT), and an LCD drive control circuit. These reduce the number of external parts needed and helping to reduce the overall system cost.
System Block Diagram
Recommended Products
| Block | Semiconductor device | Recommended products | Features, etc. |
|---|---|---|---|
| Main controller | MCU | 78K0R/Lx3 | 16-bit low power consumption, LCD control |
| R8C/Lx Series | On-chip LCD driver, low power consumption | ||
| EEPROM | R1EX24xxx Series | I2C bus interface *1 | |
| R1EX25xxx Series | SPI bus interface *2 | ||
| General use surge absorption circuit protection, etc. | Zener diode | HZMxNB Series | 3-terminal (1 device included) face-mount outline |
| HZU Series | 2-terminal face-mount outline | ||
| NNCDxxDA Series | High ESD tolerance optimal for use in surge absorption | ||
| RDxxS Series | 2-terminal face-mount outline | ||
| Switching diode | HSM2838C, HSM123 | 3-terminal (2 devices included) face-mount outline | |
| HSU119/HSC119 | 2-terminal face-mount outline | ||
| Schottky diode | HRB0502A | 3-terminal face-mount outline (low VF) | |
| HRC0103C | 2-terminal face-mount outline (low VF and low leak current) | ||
| HRV103A, RKR104BKH | 2-terminal face-mount small outline (Io = 1 A) | ||
| MCU peripheral | Reset IC | RNA519xx Series | Variable detection voltage |
| Power supply | Series regulator | HA178L05A | 100 mA, 5 V output version, TO-92 MOD outline |
| RS485 signal I/F | Photocoupler (standard) | PS25xx Series PS27xx Series PS28xx Series | High isolation voltage (5 kV r.m.s.), 4p-DIP High isolation voltage (3.75 kV r.m.s.) 4p-SOP High isolation voltage (2.5 kV r.m.s.), 4p-SSOP |
| Photocoupler (high-speed) | PS2513-1 PS2514-1 | High isolation voltage (5 kV r.m.s.), 4p-DIP PS2513-1: suitable for 10 kbps PS2514-1: suitable for 20 kpbs |
*1 I2C: Inter-Integrated Circuit
*2 SPI: Serial Peripheral Interface
■If you do not see the information you need here, please contact us via the link below.
Contact us
Japan English