Electronic Scale
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overvie
Electronic scales are widely used in kitchens and as bathrooms because they can quickly make accurate weight measurements. They sense the weight of an object using a bridge-type distortion gauge consisting of a load cell attached to a metal plate. Because the output voltage of this sensor is very small, the signal is amplified by an op-amp and input to the A/D converter built into the MCU in the system circuitry.
Renesas Electronics offers a lineup of MCU products suitable for small, lightweight electronic scales, including the chips in the H8/38086R Group, which have a built-in high-precision 14-bit ΔΣ-type A/D converter. Among our other solutions for such scales are the MCUs in the 78K0/Lx3 and the R8C/Lx Series, which provide an on-chip LCD drive-control circuit.
System Block Diagram
Recommended Products
| Block | Semiconductor device | Recommended products | Features, etc. |
|---|---|---|---|
| Main controller | MCU | 78K0/Lx3 | On-chip LCD driver, low power consumption |
| H8/38086R Group | |||
| R8C/Lx Series | |||
| MCU peripheral | Reset IC | RNA519xx Series | Variable detection voltage |
| EEPROM | R1EX24xxx Series | I2C bus interface *1 for saving settings | |
| R1EX25xxx Series | SPI bus interface *2 for saving settings | ||
| SRAM | R1LVxxxxx Series | Low power consumption, guaranteed over wide perating temperature range | |
| General use surge absorption circuit protection, etc. | Zener diode | HZMxNB Series | 3-terminal (1 device included) face-mount outline |
| HZLxxZ4 Series, RKZxxKG, KK Series | 2-terminal face-mount outline High ESD tolerance optimal for use in surge absorption | ||
| Switching diode | HSC/HSD119/HSU119 | 2-terminal face-mount outline | |
| HSM/HSB2836 Series | 3-terminal (2 devices included) face-mount outline | ||
| Schottky diode | HRC0103C/RER0202 Series | 3-terminal face-mount outline (low VF, low leak current) | |
| HRV103B, RKR104BRH | low IR, low VF type | ||
| RKR0505BKH | 3-terminal face-mount outline (low VF) |
*1 I2C: Inter-Integrated Circuit
*2 SPI: Serial Peripheral Interface
■If you do not see the information you need here, please contact us via the link below.
Contact us
Japan English