Skip to main content

Water Meter / Hot Water Meter / Gas Meter / Pre Paid Meter (WM, HWM, GM, PPM)

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Water Meter / Hot Water Meter / Gas Meter / Pre Paid Meter (WM, HWM, GM, PPM)

Overview

Simple water meters and gas meters consist of a mechanical flow meter and a data display.

Meters with prepaid units need to synchronize with a built-in motorized valve to stop flow once the prepaid charge has been used up. Furthermore, prepaid meters require extended battery operation.

Renesas' ultralow voltage operation 8/16-bit microcontrollers with built-in LCD controllers offer a range of solutions for metering applications.

System Block Diagram

System Block Diagram

Recommended Products

Block Semiconductor
device
Recommended
products
Features, etc.
Flow control MCU 78K0/Kx2 8-bit AllFlash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator, 20 MHz operation, low power consumption, 30 to 80 pins
78K0/Kx2-L 8-bit AllFlash microcontroller: wealth of on-chip peripheral functions such as a reset circuit, on-chip oscillator, and a clock function, 20 MHz operation, ultra-low power consumption, 16 to 48 pins
78K0/Lx3 8-bit AllFlash microcontroller: wealth of on-chip peripheral functions such as a segment LCD, reset circuit, and oscillator; low power consumption, 48 to 80 pins
78K0S/Kx1+ 8-bit AllFlash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator, 10 to 30 pins
R8C Family Timer, 5 V operation, and small package

■If you do not see the information you need here, please contact us via the link below.

Contact us

PDF version
(recommended for printing)

Technical Information WEB Magazine RENESAS EDGE


End of content

Back To Top