Heat Meter (HM)
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview
A heat meter is essential for managing the heat level and billing data of a heating system.
In addition to basic functions for sensing water temperature, flow, and measuring heat units, a variety of other functions are also in demand for heat meters. The high-demand functions include display of spot temperature, flow rate, and wired or wireless connection with a central control unit.
Renesas' range of low power 8/16-bit microcontrollers offers the optimized functions including A/D converter for measuring water temperature, serial communication interfaces, and LCD controller for displaying data.
System Block Diagram

Recommended Products
| Block | Semiconductor device | Recommended products | Features, etc. |
|---|---|---|---|
| Flow control | MCU | 78K0/Kx2 | 8-bit AllFlash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator; low power consumption, 30 to 80 pins |
| 78K0/Kx2-L | 8-bit AllFlash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator; ultra-low power consumption, 16 to 48 pins | ||
| 78K0/Lx3 | 8-bit AllFlash microcontroller: wealth of on-chip peripheral functions such as a segment LCD, reset circuit, and oscillator; low power consumption, 48 to 80 pins | ||
| 78K0S/Kx1+ | 8-bit AllFlash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator, 10 to 30 pins | ||
| R8C Family | Timer, 5 V operation, and small package |
■If you do not see the information you need here, please contact us via the link below.
Contact us
Japan English