Motion Detector (MD)
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview
Motion sensors (MD) are often used to switch on lights when a person enters a room, by using infrared sensors to detect body heat. A motion detector may itself possess a lighting control function, or it may send a signal to a central control panel that controls the lights.
Renesas' 8/16-bit microcontrollers that are equipped with ADC (Analog to Digital Converter) for interfacing with the infrared sensors, and other necessary functions, offer a range of solutions for motion detectors in a lighting system.
System Block Diagram

Recommended Products
| Block | Semiconductor device | Recommended products | Features, etc. |
|---|---|---|---|
| Sensor control | MCU | 78K0/Kx2 | 8-bit AllFlash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator, 20 MHz operation, low power consumption, 30 to 80 pins |
| 78K0/Kx2-L | 8-bit AllFlash microcontroller: wealth of on-chip peripheral functions such as a reset circuit, on-chip oscillator, and a clock function, 20 MHz operation, ultra-low power consumption, 16 to 48 pin | ||
| 78K0S/Kx1+ | 8-bit AllFlash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator, 10 to 30 pins | ||
| R8C Family | Timer, 5 V operation, and small package |
■If you do not see the information you need here, please contact us via the link below.
Contact us
Japan English