Electronic Timer (ET)
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview
An electronic timer provides automated control of a lighting system to preprogrammed times set by the user. More sophisticated versions may allow multi-point control and remote programming via a communication bus connected to a central control panel.
Renesas' range of 8/16-bit microcontrollers equipped with high current output functions for lighting equipment control and serial interface for communicating with a central control panel function provides solutions for both simple and complex electronic timers.
System Block Diagram

Recommended Products
| Block | Semiconductor device | Recommended products | Features, etc. |
|---|---|---|---|
| System control | MCU | 78K0/Kx2 | 8-bit AllFlash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator, 20 MHz operation, low power consumption, 30 to 80 pins |
| 78K0/Kx2-L | 8-bit AllFlash microcontroller: wealth of on-chip peripheral functions such as a reset circuit, on-chip oscillator, and a clock function, 20 MHz operation, ultra-low power consumption, 16 to 48 pins | ||
| 78K0/Lx3 | 8-bit AllFlash microcontroller: wealth of on-chip peripheral functions such as a segment LCD, reset circuit, and oscillator; low power consumption, 48 to 80 pins | ||
| 78K0S/Kx1+ | 8-bit AllFlash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator, 10 to 30 pins | ||
| R8C Family | Timer, 5 V operation, and small package |
■If you do not see the information you need here, please contact us via the link below.
Contact us
Japan English