Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Emergency Lighting Control (ELC)

Overview

Emergency lighting control (ELC) typically operates as follows. When the normal AC power fails, the emergency ballast senses the power failure and immediately switches to emergency mode, illuminating one or more emergency lamps, often at a reduced luminance. A typical system will be required to sense the presence of AC power and ambient light as well as control the supply to the emergency lighting. In addition, it may be required to send data to a central control panel.

Renesas' 8/16-bit microcontrollers that are equipped with ADC (Analog to Digital Converter) for power supply and ambient light detection, and other necessary functions, offer a range of solutions for emergency lighting systems.

System Block Diagram

System Block Diagram

Recommended Products

Block Semiconductor
device
Recommended
products
Features, etc.
System control MCU 78K0/Kx2 8-bit AllFlash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator, 20 MHz operation, low power consumption, 30 to 80 pins
78K0/Kx2-L 8-bit AllFlash microcontroller: wealth of on-chip peripheral functions such as a reset circuit, on-chip oscillator, and a clock function, 20 MHz operation, ultra-low power consumption, 16 to 48 pins
78K0/Lx3 8-bit AllFlash microcontroller: wealth of on-chip peripheral functions such as a segment LCD, reset circuit, and oscillator; low power consumption, 48 to 80 pins
78K0S/Kx1+ 8-bit AllFlash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator, 10 to 30 pins
R8C Family Timer, 5 V operation, and small package

■If you do not see the information you need here, please contact us via the link below.

Contact us

PDF version
(recommended for printing)

Technical Information WEB Magazine RENESAS EDGE


End of content

Back To Top